ROHM Product Detail

RGA80TRX2EHR
10μs Short-Circuit Tolerance, 1200V 69A, FRD Built-in, TO-247-4L, Field Stop Trench IGBT for Automotive

RGA80TRX2EHR is IGBT featuring low switching loss and low conduction loss. It is ideal for electric compressors and HV heaters for automotive applications and inverters for industrial applications

Product Detail

 
Part Number | RGA80TRX2EHRC15
Status | Recommended
Package | TO-247-4L
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

A: For inverter (tsc 7-10µs)

VCES [V]

1200

IC(100°C)[A]

69

VCE(sat) (Typ.) [V]

1.6

tf(Typ.) [ns]

187

tsc(Min.) [us]

10

Built-in Diode

FRD

Pd [W]

468

BVCES (Min.)[V]

1200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16.0x25.87 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Qualified to AEC-Q101
  • Short Circuit Withstand Time 10μs
  • Low Collector - Emitter Saturation Voltage
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed