ROHM Product Detail

RGA00TS65EHR
7μs Short-Circuit Tolerance, 650V 53A, FRD Built-in, TO-247N, Field Stop Trench IGBT for Automotive

RGA00TS65EHR is IGBT featuring low switching loss and low conduction loss. It is ideal for electric compressors and HV heaters for automotive applications and inverters for industrial applications

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RGA00TS65EHRC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

A: For inverter (tsc 7-10µs)

VCES [V]

650

IC(100°C)[A]

53

VCE(sat) (Typ.) [V]

1.55

tf(Typ.) [ns]

83

tsc(Min.) [us]

7

Built-in Diode

FRD

Pd [W]

245

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Qualified to AEC-Q101
  • Short Circuit Withstand Time 7μs
  • Low Collector - Emitter Saturation Voltage
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed