ROHM Product Detail

GNP3040TD-Z (Under Development)
EcoGaN™, 650V 44A TOLL-8N, E-mode Gallium-Nitride(GaN) HEMT

The GNP3040TD-Z is a 650V enhancement-mode GaN HEMT. It is suitable for applications such as high switching frequency converters and high-density converters. As part of ROHM’s EcoGaN™ lineup, this product leverages the high-speed switching performance of GaN to help reduce application power consumption, downsize peripheral components, and reduce design workload and component count, contributing to energy-saving and compact system designs.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | GNP3040TD-ZTR
Package | TOLL-8N
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

VDS [V]

650

IDS [A]

44

VGS Rating [V]

7

RDS(on) [mΩ]

40

Qg [nC]

6.2

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Dimensions [mm]

11.68x9.9 (t=2.4)

Find Similar

Features:

  • 650V E-mode GaN HEMT
  • 40mΩ Resistance
  • 6.2nC Gate Charge