ROHM Product Detail

GNP3028TF-Z (Under Development)
EcoGaN™, 650V 63A TOLL-16N, E-mode Gallium-Nitride(GaN) HEMT

The GNP3028TF-Z is a 650V enhancement-mode GaN HEMT. It is suitable for applications such as high switching frequency converters and high-density converters. As part of ROHM’s EcoGaN™ lineup, this product leverages the high-speed switching performance of GaN to help reduce application power consumption, downsize peripheral components, and reduce design workload and component count, contributing to energy-saving and compact system designs.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | GNP3028TF-ZTR
Package | TOLT-16N
Packing Type | Taping
Unit Quantity | 1300
Minimum Package Quantity | 1300
RoHS | Yes
MSL | 3

Specifications:

VDS [V]

650

IDS [A]

63

VGS Rating [V]

7

RDS(on) [mΩ]

28

Qg [nC]

8.8

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Dimensions [mm]

15.0x9.9 (t=2.35)

Find Similar

Features:

  • 650V E-mode GaN HEMT
  • 28mΩ Resistance
  • 8.8nC Gate Charge