ROHM Product Detail

Last Time Buy GNP2130TEC-Z
EcoGaN™, 650V 14.5A DFN8080CK, E-mode Gallium-Nitride(GaN) HEMT

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | GNP2130TEC-ZE2
Status | Last Time Buy
Package | DFN8080CK
Packing Type | Taping
Unit Quantity | 3500
Minimum Package Quantity | 3500
RoHS | Yes
MSL | 3

Specifications:

VDS [V]

650

IDS [A]

14.5

VGS Rating [V]

6.5

RDS(on) [mΩ]

130

Qg [nC]

2.8

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Dimensions [mm]

8.0x8.0 (t=1.0)

Features:

  • 650V E-mode GaN HEMT
  • 130mΩ Resistance
  • 2.8nC Gate Charge

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - GNP2130TEC-1-EVK-001
    • In order to take advantage of good switching performance and heat dissipation for GaN power devices, it is necessary to evaluate them under various drive conditions, but these evaluations are not easy. The EVK has been released to evaluate the switching performance.

  • User's Guide