ROHM Product Detail

Last Time Buy GNP2070TD-Z
EcoGaN™, 650V 27A TOLL-8N, E-mode Gallium-Nitride(GaN) HEMT

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | GNP2070TD-ZTR
Status | Last Time Buy
Package | TOLL-8N
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

VDS [V]

650

IDS [A]

26.6

VGS Rating [V]

6.5

RDS(on) [mΩ]

70

Qg [nC]

4.7

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Dimensions [mm]

11.68x9.9 (t=2.4)

Features:

  • 650V E-mode GaN HEMT
  • 70mΩ Resistance
  • 5.2nC Gate Charge