ROHM Product Detail

Last Time Buy GNP2050TEC-Z
EcoGaN™, 650V 33.8A DFN8080CK, E-mode Gallium-Nitride(GaN) HEMT

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | GNP2050TEC-ZE2
Status | Last Time Buy
Package | DFN8080CK
Packing Type | Taping
Unit Quantity | 3500
Minimum Package Quantity | 3500
RoHS | Yes
MSL | 3

Specifications:

VDS [V]

650

IDS [A]

33.8

VGS Rating [V]

6.5

RDS(on) [mΩ]

50

Qg [nC]

6.4

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Dimensions [mm]

8.0x8.0 (t=1.0)

Features:

  • 650V E-mode GaN HEMT
  • 50mΩ Resistance
  • 6.4nC Gate Charge