ROHM Product Detail

Not Recommended for New Designs BU97540KV-M
Low Duty LCD Segment Drivers for Automotive applications

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU97540KV-ME2
Package | VQFP80
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Segment Element

335

Duty

1/5, 1/4, 1/3, Static

Bias

1/3, 1/2

Elements of MUX 1:1

68

Elements of MUX 1:3

204

Elements of MUX 1:4

272

Elements of MUX 1:5

335

Interface [line serial]

3wire+KEYOUT

Interface Voltage (Min.)[V]

2.7

Interface Voltage (Max.)[V]

6

Power Supply for LCD (Min.) [V]

2.7

Power Supply for LCD (Max.) [V]

6

Max GPO [port]

9

Max KEYSCAN [Key]

30

TTL input Support

Yes

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

14.0x14.0 (t=1.6)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified
  • Key input function for up to 30 keys (A key scan is performed only when a key is pressed.)
  • Supports 1 chip (Master) mode and 2 chip(Master + Slave) mode
  • Either 1/5, 1/4, 1/3 or 1/1 duty (static) can be selected with the serial control data.
  • 1 chip mode (only Master) :
    1/5 duty drive : Up to 335 segments can be driven
    1/4 duty drive : Up to 272 segments can be driven
    1/3 duty drive : Up to 204 segments can be driven
    1/1 duty drive : Up to 68 segments can be driven
  • 2 chip mode (Master + Slave) :
    1/5 duty drive: Up to 680 segments can be driven
    1/4 duty drive: Up to 548 segments can be driven
    1/3 duty drive : Up to 411 segments can be driven
    1/1 duty drive : Up to 137 segments can be driven
  • Serial data control of frame frequency for common and segment output waveforms.
  • Serial data control of switching between the segmentoutput port, PWM output port and general-purpose output port functions. (Max 9 ports)
  • Built-in OSC circuit
  • Integrated Power-on Reset circuit
  • No external component
  • Low power consumption design
  • Supports Line and Frame Inversion
X

Most Viewed