ROHM Product Detail

Not Recommended for New Designs BU97530KVT-M
Low Duty LCD Segment Drivers for Automotive applications

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU97530KVT-ME2
Package | TQFP100V
Packing Type | Taping
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Segment Element

445

Duty

1/5, 1/4, 1/3, Static

Bias

1/3, 1/2

Elements of MUX 1:1

90

Elements of MUX 1:3

270

Elements of MUX 1:4

360

Elements of MUX 1:5

445

Interface [line serial]

3wire+KEYOUT

Interface Voltage (Min.)[V]

2.7

Interface Voltage (Max.)[V]

6

Power Supply for LCD (Min.) [V]

2.7

Power Supply for LCD (Max.) [V]

6

Max GPO [port]

9

Max KEYSCAN [Key]

30

TTL input Support

Yes

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

16.0x16.0 (t=1.2)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • 1/5, 1/4, 1/3duty or Static setting selectable
    1/5duty driving: Max 445 segments
    1/4duty driving: Max 360 segments
    1/3duty driving: Max 270 segments
    Static driving: Max 90 segments
  • 1/3 or 1/2 bias setting selectable
  • Support wide range of operation voltage from 2.7V to 6.0V,
    which can support TN LCD and VA LCD display.
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Integrated 9ch general purpose outputs/ PWM outputs (SEG selectable)
  • Support 256 step PWM function to realize backlight/ button LED illumination
  • Support LCD frame frequency from 49Hz to 391Hz, total 16setting
  • Support PWM frequency from 146Hz to 2.34KHz, total 16setting
  • Support 3 wire serial interface + KEYOUT
  • Support TTL level input to connect 3.3V MCU directly
  • Support Max 30 key input detection (SEG selectable)
  • Integrated EVR function to adjust LCD contrast
  • Integrated voltage detected type power on reset circuit
  • No external components required
  • Low power consumption design
  • Qualified AEC-Q100 Grade3
X

Most Viewed