ROHM Product Detail

Not Recommended for New Designs BU91501KV-M
Low Duty LCD Segment Drivers for Automotive applications

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU91501KV-ME2
Package | VQFP64
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Segment Element

204

Duty

1/4, 1/3

Bias

1/3, 1/2

Elements of MUX 1:3

156

Elements of MUX 1:4

204

Interface [line serial]

3wire+KEYOUT

Interface Voltage (Min.)[V]

2.7

Interface Voltage (Max.)[V]

6

Power Supply for LCD (Min.) [V]

4.5

Power Supply for LCD (Max.) [V]

6

Max GPO [port]

4

Max KEYSCAN [Key]

30

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

12.0x12.0 (t=1.6)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified
  • Key input function for up to 30 keys
    (A key scan is performed only when a key is pressed.)
  • Either 1/4 or 1/3 duty can be selected
    1/4 duty drive : Up to 204 segments
    1/3 duty drive : Up to 156 segments
  • Integrated RAM for display data (DDRAM)
  • Segment/GPO (Max 4port) output mode selectable
  • Support standby mode
  • Integrated Power-on Reset circuit
  • Integrated Oscillator circuit
  • No external component
  • Low power consumption design
X

Most Viewed