ROHM Product Detail

BU9799KV
Low Duty LCD Segment Drivers

BU9799KV is a 1/4 duty general-purpose LCD driver that can be used for consumer / battery operated products and can drive up to 200 LCD Segments. It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed. It can support LCD contrast adjustment by its EVR function.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU9799KV-E2
Status | Active
Package | VQFP64
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Grade

Consumer

Segment Element

200

Duty

1/4

Bias

1/3, 1/2

Elements of MUX 1:4

200

Interface [line serial]

2wire

Interface Voltage (Min.)[V]

2.5

Interface Voltage (Max.)[V]

5.5

Power Supply for LCD (Min.) [V]

2.5

Power Supply for LCD (Max.) [V]

5.5

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

12.0x12.0 (t=1.6)

Find Similar

Features:

  • 1/4duty driving: Max 200 segments
  • Integrated display data RAM: 50 x 4bit
  • 1/3 or 1/2 bias setting selectable
  • Power supply for Interface: 2.5V to 5.5V
  • Power supply for LCD: 2.5V to 5.5V
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Support 2 wire serial interface
  • Support INHb terminal to control Display ON/OFF
  • Integrated EVR function to adjust LCD contrast
  • Integrated power on reset circuit
  • No external components required
  • Low power consumption design
X

Most Viewed