ROHM Product Detail

Not Recommended for New Designs BU97981MUV
Low Duty LCD Segment Drivers

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU97981MUV-E2
Package | VQFN56AV8080
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Grade

Consumer

Segment Element

168

Duty

1/4, 1/3, Static

Bias

1/3

Elements of MUX 1:1

42

Elements of MUX 1:3

126

Elements of MUX 1:4

168

Interface [line serial]

3wire

Interface Voltage (Min.)[V]

1.8

Interface Voltage (Max.)[V]

3.6

Power Supply for LCD (Min.) [V]

3.3

Power Supply for LCD (Max.) [V]

5.5

Max GPO [port]

27

LED Driver [port]

3

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

75

Package Size [mm]

8.0x8.0 (t=1.0)

Features:

  • 1/4, 1/3duty or Static setting selectable
    1/4duty driving: Max 168 segments
    1/3duty driving: Max 126 segments
    Static driving: Max 42 segments
  • 1/3 bias setting
  • Power supply for Interface: 1.8V to 3.6V
  • Power supply for LCD: 3.3V to 5.5V
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Integrated 27ch general purpose outputs (SEG selectable)
  • Integrated 3ch LED driver able to support 4096 step PWM illumination
  • Support individual blink function with dedicated blink RAM integrated
  • Support 3 wire serial interface
  • Support INHb terminal to control Display ON/OFF
  • Integrated voltage detected type power on reset circuit
  • No external components required
  • Low power consumption design
  • Small QFN package
X

Most Viewed