ROHM Product Detail

Not Recommended for New Designs BU9795ZKS2
Low Duty LCD Segment Drivers

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU9795ZKS2
Package | SQFP-T52
Packing Type | Tray
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes
MSL | 3

Specifications:

Grade

Consumer

Segment Element

140

Duty

1/4

Bias

1/3, 1/2

Elements of MUX 1:4

140

Interface [line serial]

3wire

Interface Voltage (Min.)[V]

2.5

Interface Voltage (Max.)[V]

5.5

Power Supply for LCD (Min.) [V]

2.5

Power Supply for LCD (Max.) [V]

5.5

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

12.0x12.0 (t=1.7)

Features:

  • 1/4duty driving: Max 140 segments
  • Integrated display data RAM: 35 x 4bit
  • 1/3 or 1/2 bias setting selectable
  • Support wide range of operation voltage from 2.5V to 5.5V
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Support 3 wire serial interface
  • Integrated power on reset circuit
  • No external components required
  • Low power consumption design
X

Most Viewed