ROHM Product Detail

BU9795BKV
Low Duty LCD Segment Drivers

BU9795BKV are a 1/4 Duty General-purpose LCD driver that can be used for consumer / battery operated products.BU9795BKV can drive up to 140 LCD Segments. It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU9795BKV-E2
Status | Active
Package | VQFP48C
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 1

Specifications:

Grade

Consumer

Segment Element

140

Duty

1/4

Bias

1/3, 1/2

Elements of MUX 1:4

140

Interface [line serial]

3wire

Interface Voltage (Min.)[V]

2.5

Interface Voltage (Max.)[V]

5.5

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9.0x9.0 (t=1.625)

Find Similar

Features:

  • 1/4duty driving: Max 140 segments
  • Integrated display data RAM: 35 x 4bit
  • 1/3 or 1/2 bias setting selectable
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Support 3 wire serial interface
  • Integrated power on reset circuit
  • No external components required
  • Low power consumption design
X

Most Viewed