ROHM Product Detail

Not Recommended for New Designs BU9795AFV-LB
Low Duty LCD Segment Drivers for Industrial Applications

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU9795AFV-LBE2
Package | SSOP-B40
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Grade

Industrial

Segment Element

108

Duty

1/4

Bias

1/3, 1/2

Elements of MUX 1:4

108

Interface [line serial]

3wire

Interface Voltage (Min.)[V]

2.5

Interface Voltage (Max.)[V]

5.5

Power Supply for LCD (Min.) [V]

2.5

Power Supply for LCD (Max.) [V]

5.5

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.0)

Features:

  • Long time support product for Industrial applications
  • 1/4duty driving: Max 108 segments
  • Integrated display data RAM: 35 x 4bit
  • 1/3 or 1/2 bias setting selectable
  • Support wide range of operation voltage from 2.5V to 5.5V
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Support 3 wire serial interface
  • Integrated power on reset circuit
  • No external components required
  • Low power consumption design
X

Most Viewed