ROHM Product Detail

BU97950AFUV
Low Duty LCD Segment Drivers

BU97950AFUV is a 1/4 or 1/8 duty general-purpose LCD driver that can be used for consumer / battery operated products and can drive up to 280 LCD Segments. It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed. It can support LCD contrast adjustment by its EVR function.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU97950AFUV-E2
Status | Active
Package | TSSOP-C48V
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Specifications:

Grade

Consumer

Segment Element

280

Duty

1/8, 1/4

Bias

1/4, 1/3

Elements of MUX 1:4

156

Elements of MUX 1:8

280

Interface [line serial]

2wire

Interface Voltage (Min.)[V]

2.5

Interface Voltage (Max.)[V]

6

Power Supply for LCD (Min.) [V]

2.5

Power Supply for LCD (Max.) [V]

6

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

12.5x8.1 (t=1.0)

Find Similar

Features:

  • 1/8, 1/4duty setting selectable
    1/8duty: Max 280 segments, 1/4duty: Max 156 segments
  • Integrated display data RAM: 35 x 8bit
  • 1/4 bias setting or 1/3 bias setting
  • Support wide range of operation voltage from 2.5V to 6.0V, which can support TN LCD and VA LCD display.
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Support 2 wire serial interface
  • Integrated EVR function to adjust LCD contrast
  • Integrated power on reset circuit
  • No external components required
  • Low power consumption design
X

Most Viewed