ROHM Product Detail

Not Recommended for New Designs BU97941FV
Low Duty LCD Segment Drivers

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU97941FV-E2
Package | SSOP-B40
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Grade

Consumer

Segment Element

104

Duty

1/4, 1/3, Static

Bias

1/3

Elements of MUX 1:1

26

Elements of MUX 1:3

78

Elements of MUX 1:4

104

Interface [line serial]

3wire

Interface Voltage (Min.)[V]

1.8

Interface Voltage (Max.)[V]

3.6

Power Supply for LCD (Min.) [V]

2.7

Power Supply for LCD (Max.) [V]

5.5

LED Driver [port]

4

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.0)

Features:

  • 1/4, 1/3duty or Static setting selectable
    1/4duty driving: Max 104 segments
    1/3duty driving: Max 78 segments
    Static driving: Max 26 segments
  • 1/3 bias setting
  • Power supply for Interface: 1.8V to 3.6V
  • Power supply for LCD: 2.7V to 5.5V
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Integrated 4ch LED driver
  • Support 3 wire serial interface
  • Integrated voltage detected type power on reset circuit
  • No external components required
  • Low power consumption design
X

Most Viewed