ROHM Product Detail

Not Recommended for New Designs BU97501KV
Low Duty LCD Segment Drivers

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU97501KV-E2
Package | VQFP64
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Grade

Consumer

Segment Element

204

Duty

1/4, 1/3

Bias

1/3, 1/2

Elements of MUX 1:3

156

Elements of MUX 1:4

204

Interface [line serial]

3wire+KEYOUT

Interface Voltage (Min.)[V]

2.7

Interface Voltage (Max.)[V]

6

Power Supply for LCD (Min.) [V]

4.5

Power Supply for LCD (Max.) [V]

6

Max GPO [port]

4

Max KEYSCAN [Key]

30

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

12.0x12.0 (t=1.6)

Features:

  • 1/4 or 1/3 duty setting selectable
    1/4duty driving: Max 204 segments
    1/3duty driving: Max 156 segments
  • 1/3 or 1/2 bias setting selectable
  • Power supply for Interface: 2.7V to 6.0V
  • Power supply for LCD: 4.5V to 6.0V
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Integrated 4ch general purpose outputs
    (SEG selectable)
  • Support 3 wire serial interface + KEYOUT
  • Support Max 30 key input detection (SEG selectable)
  • Integrated power on reset circuit
  • No external components required
  • Low power consumption design
X

Most Viewed