ROHM Product Detail
Last Time Buy
VDZ15B
Zener Diode
Last Time Buy
VDZ15B
Zener Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For VDZ15B
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | VDZT2R15B | CDZVT2R15B |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | VMD2 | VMN2M |
| Unit Quantity | 8000 | 8000 |
| Minimum Packing Quantity | 8000 | 8000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-723 | SOD-923 |
| Package Size [mm] | 1.4x0.6 (t=0.55) | 1.0x0.6 (t=0.4) |
| JEITA Package | SC-104A | - |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| Power Dissipation (P D )[mW] | 100 | 100 |
| Zener Voltage V Z (Typ.)[V] | 15.0 | - |
| Zener Voltage V Z (Min.)[V] | 14.34 | 14.34 |
| Zener Voltage V Z (Max.)[V] | 14.98 | 14.98 |
| I Z @ V Z [mA] | 5 | 5 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X