ROHM Product Detail

UFZV30B
500mW 30V, SOD-323FL, Small and High Power Zener Diode

UFZV30B is a Zener Diode with 500mW power dissipation, suitable for voltage regulation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UFZVTE-1730B
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

500

Zener Voltage VZ (Min.)[V]

27.98

Zener Voltage VZ (Max.)[V]

29.5

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.25 (t=0.9)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Power dissipation 500mW

Similar Products

 

Different Grade

UFZVFH30B   Grade| Automotive Status|  Recommended

X

Most Viewed