ROHM Product Detail

UDZV5.1B
200mW 5.1V, SOD-323FL, Zener Diode

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UDZVTE-175.1B
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Min.)[V]

4.98

Zener Voltage VZ (Max.)[V]

5.2

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.25 (t=0.9)

Find Similar

Features:

  • Small 2-pin mini mold high-reliability mounting type.
  • High reliability.

Similar Products

 

Different Grade

UDZVFH5.1B   Grade| Automotive StatusRecommended

Videos & Catalogs

 
Loading...
X

Most Viewed