TFZV7.5B
500mW 7.5V, SOD-323HE, Zener Diode

TFZV7.5B is Zener Diode for voltage regulation. Package is small power mold type and automatic mounting is possible by chip-mounter

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TFZVTR7.5B
Status | Recommended
Package | TUMD2M
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

500

Zener Voltage VZ (Min.)[V]

7.07

Zener Voltage VZ (Max.)[V]

7.45

IZ @ VZ [mA]

20

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.4x2.5 (t=0.8)

Find Similar

Features:

  • Small power mold type (TUMD2M)
  • High reliability
  • Automatic mounting is possible by chip-mounter
X

Most Viewed