TFZV6.2B
500mW 6.2V, SOD-323HE, Zener Diode

TFZV6.2B is Zener Diode for voltage regulation. Package is small power mold type and automatic mounting is possible by chip-mounter

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TFZVTR6.2B
Status | Recommended
Package | TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

500

Zener Voltage VZ (Typ.)[V]

6.2

Zener Voltage VZ (Min.)[V]

5.96

Zener Voltage VZ (Max.)[V]

6.27

IZ @ VZ [mA]

20

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.4x2.5 (t=0.8)

Find Similar

Features:

  • Small power mold type (TUMD2M)
  • High reliability
  • Automatic mounting is possible by chip-mounter
X

Most Viewed