ROHM Product Detail

TFZV4.3B
500mW 4.3V, SOD-323HE, Zener Diode

TFZV4.3B is Zener Diode for voltage regulation. Package is small power mold type and automatic mounting is possible by chip-mounter

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TFZVTR4.3B
Status | Recommended
Package | TUMD2M
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

500

Zener Voltage VZ (Typ.)[V]

4.3

Zener Voltage VZ (Min.)[V]

4.17

Zener Voltage VZ (Max.)[V]

4.43

IZ @ VZ [mA]

20

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.4 (t=0.8)

Find Similar

Features:

  • Small power mold type (TUMD2M)
  • High reliability
  • Automatic mounting is possible by chip-mounter
X

Most Viewed