ROHM Product Detail
 
								
									
										Not Recommended for New Designs
									
								
								
				
							
						SDZ8.2
RASMID™ Series - Zener Diode
						
						
							
								Not Recommended for New Designs
							
						
						
						
						SDZ8.2
						
						RASMID™ Series - Zener Diode
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
								×
								   
								      
								         
								
 
								
							Product Detail
Replacement Product For SDZ8.2
| Part Number |   |   | 
|---|---|---|
| Ordering Part Number | SDZT15R8.2 | ADZT15R8.2B | 
| Similar Level | - | Same Pinout, Package | 
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended | 
| Package | SMD0603 | SMD0603B | 
| Unit Quantity | 15000 | 15000 | 
| Minimum Packing Quantity | 15000 | 15000 | 
| Packing Type | Taping | Taping | 
| RoHS | Yes | Yes | 
| Package Code | SOD-962 (DSN0603-2) | SOD-962 (DSN0603-2) | 
| Package Size [mm] | 0.6x0.3 (t=0.29) | 0.6x0.3 (t=0.29) | 
| Configuration | Single | Single | 
| Number of terminal | 2 | 2 | 
| Power Dissipation (P D )[mW] | 100 | 100 | 
| Zener Voltage V Z (Typ.)[V] | 8.2 | - | 
| Zener Voltage V Z (Min.)[V] | 7.76 | 8.0 | 
| Zener Voltage V Z (Max.)[V] | 8.64 | 8.4 | 
| I Z @ V Z [mA] | 5 | 5 | 
| Tj[?] | 150 | - | 
| Storage Temperature (Min.)[°C] | -55 | -55 | 
| Storage Temperature (Max.)[°C] | 150 | 150 | 
| Mounting Style | Surface mount | Surface mount | 
 
									
		Show / Hide Parameters
		
		
	
		X