ROHM Product Detail
Not Recommended for New Designs
SDZ6.2
RASMID™ Series - Zener Diode
Not Recommended for New Designs
SDZ6.2
RASMID™ Series - Zener Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SDZ6.2
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | SDZT15R6.2 | ADZT15R6.2B |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SMD0603 | SMD0603B |
| Unit Quantity | 15000 | 15000 |
| Minimum Packing Quantity | 15000 | 15000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-962 (DSN0603-2) | SOD-962 (DSN0603-2) |
| Package Size [mm] | 0.6x0.3 (t=0.29) | 0.6x0.3 (t=0.29) |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| Power Dissipation (P D )[mW] | 100 | 100 |
| Zener Voltage V Z (Typ.)[V] | 6.2 | - |
| Zener Voltage V Z (Min.)[V] | 5.86 | 6.02 |
| Zener Voltage V Z (Max.)[V] | 6.53 | 6.335 |
| I Z @ V Z [mA] | 5 | 5 |
| Tj[?] | 150 | - |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X