ROHM Product Detail

RSB5.6SM
Bi-directional zener Diode

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSB5.6SMT2N
Status | Active
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Bidirectional

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

5.6

Zener Voltage VZ (Min.)[V]

4.76

Zener Voltage VZ (Max.)[V]

6.44

IZ @ VZ [mA]

1

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x0.8 (t=0.7)

Find Similar

Features:

・Ultra-small mold type.
・Bi-directional and high reliability.
・Mounting possible by automated chip mount.

Similar Products

 

Different Grade

RSB5.6SMFH   Grade| Automotive StatusActive

X

Most Viewed