ROHM Product Detail

RSA6.1U5
ESD protection Devices(TVS)

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSA6.1U5T108
Status | Active
Package | SMD6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

A-Common Penta Chip

Package Code

SOT-457

Package(JEITA)

SC-74

Mounting Style

Surface mount

Number of terminal

6

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

6.1

Zener Voltage VZ (Min.)[V]

6.1

Zener Voltage VZ (Max.)[V]

7.2

IZ @ VZ [mA]

1

Peak Pulse Power (tp=10x1000µ) [W]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.3)

Find Similar

Features:

・Small mold type.(SMD6)
・High reliability.

Videos & Catalogs

 
Loading...
X

Most Viewed