ROHM Product Detail
Not Recommended for New Designs
RSA5L
ESD protection Devices(TVS)
Not Recommended for New Designs
RSA5L
ESD protection Devices(TVS)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSA5L
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RSA5LTE25 | VS5V0UA1LAMTR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | PMDS | PMDTM |
Unit Quantity | 1500 | 3000 |
Minimum Packing Quantity | 1500 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | DO-214AC (SMA) | SOD-128 |
Package Size [mm] | 5.0x2.6 (t=2.2) | 4.7x2.5 (t=1.05) |
Configuration | - | Single |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 1000 | - |
Zener Voltage V Z (Min.)[V] | 6.45 | - |
Zener Voltage V Z (Max.)[V] | 7.14 | - |
I Z @ V Z [mA] | 10 | - |
Peak Pulse Power (tp=10x1000µ) [W] | 600 | - |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X