ROHM Product Detail

QDZ5.6
RASMID™ Series - Zener Diode

QDZ5.6 is 0402(1006)-size Zener Diode ideal for high density applications such as smartphones and other portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QDZT18R5.6
Status | Active
Package | SMD1006
Packing Type | Taping
Unit Quantity | 18000
Minimum Package Quantity | 18000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-882 (DSN1006-2)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

5.6

Zener Voltage VZ (Min.)[V]

5.1

Zener Voltage VZ (Max.)[V]

6.1

IZ @ VZ [mA]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.23)

Find Similar
X

Most Viewed