ROHM Product Detail

PTZ13B
Zener Diode

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | PTZTE2513B
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 1

Specifications:

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Typ.)[V]

13.82

Zener Voltage VZ (Min.)[V]

13.3

Zener Voltage VZ (Max.)[V]

15

IZ @ VZ [mA]

20

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.0x2.6 (t=2.2)

Find Similar

Features:

・Small, power mold type.
・High ESD resistant.
X

Most Viewed