PBZ5.1B (New)
1000mW, 1V, DO-214AA(SMB), Zener Diode

PBZ5.1B is Zener Diode ideal for voltage regulation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | PBZTBR15.1B
Status | Recommended
Package | SMBP
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

DO-214AA(SMB)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Min.)[V]

5.1

Zener Voltage VZ (Max.)[V]

5.7

IZ @ VZ [mA]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.62x5.34 (t=2.45)

Find Similar

Features:

  • High reliability
  • Small power mold type
X

Most Viewed