PBZ12B
1000mW, 9V, DO-214AA(SMB), Zener Diode

PBZ12B is Zener Diode ideal for voltage regulation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | PBZTBR112B
Status | Recommended
Package | SMBP
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

DO-214AA (SMB)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Min.)[V]

12

Zener Voltage VZ (Max.)[V]

13.5

IZ @ VZ [mA]

20

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.34x3.62 (t=2.45)

Find Similar

Features:

  • High reliability
  • Small power mold type

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed