ROHM Product Detail

KDZV20B
1W 20V, SOD-123FL, High Power Zener Diode

Small power mold type KDZV20B is Zener Diode for Voltage Regulation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | KDZVTR20B
Status | Recommended
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Typ.)[V]

20.82

Zener Voltage VZ (Min.)[V]

20

Zener Voltage VZ (Max.)[V]

22.4

IZ @ VZ [mA]

20

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.5x1.6 (t=0.9)

Find Similar

Features:

・Small, power mold type.
・High ESD resistant.

Similar Products

 

Different Grade

KDZVTF20B   Grade| Automotive Status|  Recommended

X

Most Viewed