- Home
- Diodes
- Zener Diodes
- Standard Grade
- KDZ30B
Not Recommended for New Designs
KDZ30B
Zener Diode
Not Recommended for New Designs
KDZ30B
Zener Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For KDZ30B
Part Number |
|
|
---|---|---|
Ordering Part Number | KDZTR30B | KDZVTR30B |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | PMDU | PMDU |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-123FL | SOD-123FL |
JEITA Package | SC-109B | SC-109B |
Package Size [mm] | 1.6x3.5 (t=0.9) | 1.6x3.5 (t=0.9) |
Configuration | - | Single |
Number of terminal | 2 | 2 |
Power Dissipation (P D )[mW] | 1000 | 1000 |
Zener Voltage V Z (Typ.)[V] | 31.57 | 31.57 |
Zener Voltage V Z (Min.)[V] | 30.0 | 30.0 |
Zener Voltage V Z (Max.)[V] | 34.0 | 34.0 |
I Z @ V Z [mA] | 10 | 10 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X