FTZ6.8E
Zener arrays for terminal protection devices
FTZ6.8E
FTZ6.8E
Zener arrays for terminal protection devices
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | FTZ6.8ET148
Status |
Active
Package |
SMD5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
A-Common Quad Chip
Package Code
SOT-25
Package(JEITA)
SC-74A
Mounting Style
Surface mount
Number of terminal
5
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Typ.)[V]
6.8
Zener Voltage VZ (Min.)[V]
6.47
Zener Voltage VZ (Max.)[V]
7.14
IZ @ VZ [mA]
5
Remarks
IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
・Small mold type.(SMD5)・High reliability.