ROHM Product Detail

FDZ5.1 (Under Development)
RASMID™ Series - Zener Diode

FDZ5.1 is 01005(0402)-size Zener Diode ideal for high density applications such as smartphones and other portable devices.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | FDZT27R5.1
Package | SMD0402
Packing Type | Taping
Unit Quantity | 40000
Minimum Package Quantity | 40000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-992 (DSN0402-2)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Min.)[V]

4.84

Zener Voltage VZ (Max.)[V]

5.37

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.4x0.2 (t=0.19)

Find Similar

Features:

  • High reliability
  • Wafer level CSP
  • High Protection Level ±8kV(IEC61000-4-2 Contact)
  • Dimension tolerance±10um

Videos & Catalogs

 
Loading...
X

Most Viewed