ROHM Product Detail

EDZV9.1B
150mW 9.1V, SOD-523, Zener Diode

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | EDZVT2R9.1B
Status | Recommended
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

9.1

Zener Voltage VZ (Min.)[V]

8.85

Zener Voltage VZ (Max.)[V]

9.23

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x0.8 (t=0.7)

Find Similar

Features:

・Ultra-small 2-pin mini mold high-density surface mount type.(EMD2)
・High reliability.
・Mounting possible by automated chip mount.

Similar Products

 

Different Grade

EDZVFH9.1B   Grade| Automotive Status|  Recommended

Videos & Catalogs

 
Loading...
X

Most Viewed