CDZV5.6B
100mW 5.6V, SOD-923, Zener Diode
						
						
						
						
						CDZV5.6B
						
						100mW 5.6V, SOD-923, Zener Diode
						 
						
						
					
				
			
		
			
				
				CDZV5.6B is the 100mW type compact (1006 size) diode for voltage regulation.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-923
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
Zener Voltage VZ (Min.)[V]
5.49
Zener Voltage VZ (Max.)[V]
5.73
IZ @ VZ [mA]
5
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.0x0.6 (t=0.4)
Features:
- Small mold type
- High reliability
