ROHM Product Detail

CDZV33B
100mW 33V, SOD-923, Zener Diode

CDZV33B is the 100mW type compact (1006 size) diode for voltage regulation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | CDZVT2R33B
Status | Recommended
Package | VMN2M
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-923

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Min.)[V]

32.15

Zener Voltage VZ (Max.)[V]

33.79

IZ @ VZ [mA]

2

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Find Similar

Features:

  • Small mold type
  • High reliability
X

Most Viewed