ROHM Product Detail

Not Recommended for New Designs BZX84B5V1LY
250mW, 5.1V, SOT-23, Zener Diode (BZX84B series)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BZX84B5V1LYT116
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

250

Zener Voltage VZ (Min.)[V]

5

Zener Voltage VZ (Max.)[V]

5.2

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.15)

Features:

  • Small mold type
  • High reliability
X

Most Viewed