ROHM Product Detail

ADZ5.6B
RASMID™ Series, 100mW, Ultra Small Zener Diode

ADZ5.6B is extremely small 0603-size (0201 inch) Zener Diode ideal for high density applications such as smartphones and other portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | ADZT15R5.6B
Status | Active
Package | SMD0603B
Packing Type | Taping
Unit Quantity | 15000
Minimum Package Quantity | 15000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-962 (DSN0603-2)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Min.)[V]

5.51

Zener Voltage VZ (Max.)[V]

5.8

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x0.3 (t=0.29)

Find Similar

Features:

  • High reliability
  • Ultra small 0603 size
  • Dimension tolerance±10um
X

Most Viewed