ROHM Product Detail

UMZ16NFH
Zener arrays for terminal protection devices (AEC-Q101 Qualified)

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Product Detail

 
Part Number | UMZ16NFHT106
Status | Active
Package | UMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

A-Common

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

16

Zener Voltage VZ (Min.)[V]

15.85

Zener Voltage VZ (Max.)[V]

16.51

IZ @ VZ [mA]

5

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Small mold type.(UMD3)
・High reliability.

Similar Products

 

Different Grade

UMZ16N   Grade| Standard Status|  Active

X

Most Viewed