UDZVFH5.6B
200mW 5.6V, SOD-323FL, Zener Diode for Automotive

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Product Detail

 
Part Number | UDZVFHTE-175.6B
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Min.)[V]

5.49

Zener Voltage VZ (Max.)[V]

5.73

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.25 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small 2-pin mini mold high-reliability mounting type.
  • High reliability.

Similar Products

 

Different Grade

UDZV5.6B   Grade| Standard StatusRecommended

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Brochures

Tools

Packaging & Quality

Videos & Catalogs

 

catalog image

Videos
Small-Signal Discrete Devices(Long-Selling Products)
2023-11-30 00:00:00.0 ( 1.82 MB )
With shipments totaling over 60 billion pcs, ROHM's long-selling small-signal discrete devices have enjoyed a long history in the market and boast a top-tier track record in the industry. Stable supply and production ensure worry-free adoption even in applications with long life cycles.
With shipments totaling over 60 billion pcs, ROHM's long-selling small-signal discrete devices have enjoyed a long history in the market and boast a top-tier track record in the industry. Stable supply and production ensure worry-free adoption even in applications with long life cycles.
X

Most Viewed