ROHM Product Detail

UDZLVFH120
120V 0.2W High Voltage Zener Diode

The UDZLVFH series are comprised in Zener voltages ranging from 51V to 150V. They are also AEC-Q101 compliant and provide superior surge resistance for greater reliability, making them suitable for automotive ECUs.

Product Detail

 
Part Number | UDZLVFHTE-17120
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Min.)[V]

114

Zener Voltage VZ (Max.)[V]

126

IZ @ VZ [mA]

1

Tj[℃]

150

Package Size [mm]

2.5x1.25 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

UDZLV120   Grade| Standard Status|  Recommended

X

Most Viewed