ROHM Product Detail

RSB12WFH
Low capacitance Zener Diode (AEC-Q101 Qualified)

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Product Detail

 
Part Number | RSB12WFHTL
Status | Active
Package | EMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Bidirectional

Package Code

SOT-416

Package(JEITA)

SC-75A

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

12

Zener Voltage VZ (Min.)[V]

9.6

Zener Voltage VZ (Max.)[V]

14.4

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Ultra-small mold type(EMD3)
・Ultra-low capacitance and high reliability.

Similar Products

 

Different Grade

RSB12W   Grade| Standard StatusActive

X

Most Viewed