Rohm Breadcrumb

Rohm Productdetail

ESD protection Devices(TVS) (AEC-Q101 Qualified) - RSA6.1J4FH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part Number | RSA6.1J4FHT2R
Status | Active
Package | EMD5
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-553

Package(JEITA)

SC-107BB

Package Size[mm]

1.6x1.6(t=0.5)

Mounting Style

Surface mount

Number of terminal

5

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

6.1

Zener Voltage VZ (Min.)[V]

6.1

Zener Voltage VZ (Max.)[V]

7.2

IZ @ VZ [mA]

1

Peak Pulse Power (tp=10x1000μ) [W]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Ultra-small mold type.
・High reliability.