PTZTF9.1B
1W 9.1V, DO-214AC, High Power Zener Diode for Automotive
PTZTF9.1B
PTZTF9.1B
1W 9.1V, DO-214AC, High Power Zener Diode for Automotive
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
New alternative products may be available.
Product Detail
Part Number | PTZTFTE259.1B
Status |
Active
Package |
PMDS
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
1000
Zener Voltage VZ (Typ.)[V]
9.747
Zener Voltage VZ (Min.)[V]
9.1
Zener Voltage VZ (Max.)[V]
10.2
IZ @ VZ [mA]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.6x5 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small, power mold type.・High ESD resistant.