ROHM Product Detail

KDZLVTF120
1W 120V, SOD-123FL, High Power / High Voltage Zener Diode for Automotive

KDZLVTF120 is Zener Diode for voltage regulation.

Product Detail

 
Part Number | KDZLVTFTR120
Status | Recommended
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

1000

Zener Voltage VZ (Min.)[V]

114

Zener Voltage VZ (Max.)[V]

126

IZ @ VZ [mA]

2

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.5x1.6 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type (PMDU)
  • High reliability

Similar Products

 

Different Grade

KDZLV120   Grade| Standard Status|  Recommended

X

Most Viewed