ROHM Product Detail

EMZ6.8AMFH (New)
150mW, 3.5V, SOT-416, Zener Diode for Automotive

EMZ6.8AMFH is a zener diode with small power mold package, suitable for surge Protection. It is a highly reliable product for automotive.

Product Detail

 
Part Number | EMZ6.8AMFHTL
Status | Recommended
Package | EMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

A-Common

Package Code

SOT-416

Package(JEITA)

SC-75A

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Min.)[V]

6.47

Zener Voltage VZ (Max.)[V]

7.14

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
X

Most Viewed